,Model##Other##,Design Supply Air Flow##HVAC_Air_Flow##Cubic_feet_per_minute,Total Cooling Capacity##hvac_cooling_load##british_thermal_units_per_hour,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Condenser Water Connection Diameter##pipe_size##inches,Refrigerant Charge##Force##pounds,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Offset Back##length##inches,Return Air Connection Offset Top##length##inches,Supply Air Connection Height##HVAC_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Front##length##inches,Supply Air Connection Offset Left##length##inches,Water Connection Offset Right##length##inches,Condenser Supply Water Connection Offset Bottom##length##inches,Condenser Return Water Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,CTRL Filter Width##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Desuperheater Return Water Connection Offset Bottom##length##inches,Desuperheater Supply Water Connection Offset Bottom##length##inches,Desuperheater Water Connection Diameter##pipe_size##inches,Family Load Status##other##,Include Clearance##Other##
Size 019,WVF??019,600,19000,R-410A,23,24.25,46.5,0.5,2.9375,24,19,2.625,1.5,10.375,9.3125,7.4375,10.4375,1.5,3,8,19,0.75,20,1.5,18,18,18,0,18,12,15.5,0.5,Valid - Type loaded via type catalog,1
Size 024,WVF??024,800,24000,R-410A,23,24.25,46.5,0.5,2.8125,24,19,2.625,1.5,10.375,9.3125,7.4375,10.4375,1.5,3,8,19,0.75,20,1.5,18,18,18,0,18,12,15.5,0.5,Valid - Type loaded via type catalog,1
Size 030,WVF??030,1000,30000,R-410A,23,24.25,50.5,0.75,3.3125,26.75,19,2.625,1.5,10.375,9.3125,7.4375,10.4375,1.5,3,8,19,0.75,20,1.5,18,18,18,0,18,12,15.5,0.75,Valid - Type loaded via type catalog,1
Size 036,WVF??036,1300,36000,R-410A,23,24.25,50.5,0.75,3.5,26.75,19,2.625,1.5,10.375,9.3125,7.4375,10.4375,1.5,3,8,19,0.75,20,1.5,18,18,18,0,18,12,15.5,0.75,Valid - Type loaded via type catalog,1
Size 042,WVF??042,1400,42000,R-410A,25,32.5,46.5,0.75,4.375,22.75,29,1.75,1.5,13.75,13.25,9.625,8.625,1.5,3,8,19,0.75,30,1.5,18,18,18,0,18,12,15.5,0.75,Valid - Type loaded via type catalog,1
Size 048,WVF??048,1600,48000,R-410A,25,32.5,46.5,0.75,4.1875,22.75,29,1.75,1.5,13.75,13.25,9.625,8.625,1.5,3,8,19,0.75,30,1.5,18,18,18,0,18,12,15.5,0.75,Valid - Type loaded via type catalog,1
Size 060,WVF??060,2000,60000,R-410A,25,32.5,58.5,0.75,5.5625,34.75,29,1.75,1.5,13.75,13.25,9.625,8.625,1.5,3,8,19,0.75,30,1.5,18,18,18,0,18,12,15.5,0.75,Valid - Type loaded via type catalog,1
Size 070,WVF??070,2160,70000,R-410A,25,32.5,58.5,0.75,6.375,34.75,29,1.75,1.5,13.75,13.25,9.625,8.625,1.5,3,8,19,0.75,30,1.5,18,18,18,0,18,12,15.5,0.75,Valid - Type loaded via type catalog,1